Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN40-L2-B3-V1

NBN40-L2-B3-V1
  • Sensor head bidirectional and rotatable
  • Basic series
  • NO/NC programmable
  • Adjustable sensor head
  • Oscillator monitoring
  • On/Off delay (disconnectable)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN40-L2-B3-V1

General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distance40 mm
Installationnon-flush
Assured operating distance0 ... 32.4 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.3
Reduction factor r304 0.75
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
Output type2-wire
Nominal ratings
Operating voltage26.5 ... 31.9 V via AS-i bus system
Switching frequency0 ... 50 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
No-load supply current≤ 40 mA
Time delay before availability≤ 1000 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1330 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialPA
Sensing facePA
Degree of protectionIP69K
Dimensions
Height40 mm
Width40 mm
Length67 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN40-L2-B3-V1

Product Documentation: NBN40-L2-B3-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF161 KB

Design / Simulation: NBN40-L2-B3-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP336 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ70 KB

Approvals: NBN40-L2-B3-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2123898-3 / UL-CA-2119599-3ALLPDF283 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB

Associated Products: NBN40-L2-B3-V1

Accessories
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
Modular mounting bracket fa
Mounting aid for VariKont-Lfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.