Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN3-F31K2M-E8-B33-S

NBN3-F31K2M-E8-B33-S
  • Direct mounting on standard actuators
  • Rugged metal base
  • Weatherproof housing for outdoor applications
  • Temperature range -40 ... 167 °F (-40°C to 75°C)
  • LED for power on
  • LEDs for switching state of sensor and solenoid valve
  • Plug-in terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN3-F31K2M-E8-B33-S

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance2.5 mm
Installationfor non-flush mounting
Output polarityDC
Assured operating distance0 ... 2.05 mm
Output type4-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 100 Hz
Hysteresistyp. 5 %
Reverse polarity protectionall connections
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA
No-load supply current≤ 25 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Valve status indicatorLED, yellow
Functional safety related parameters
MTTFd605 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Valve circuit
Voltagemax. 32 V DC
Currentmax. 240 mA
Short-circuit protectionno
Reverse polarity protectionyes, with reversed output LED is out of function, therfore more power for solenoid valve
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection (system side)screw terminal , M20 x 1.5 cable gland
Core cross section (system side)1.5/2.5 mm2 flexible/rigid
Connection (valve side)4-pin, M12 x 1 socket
Housing materialrugged, translucent polycarbonate (PC) optimised for outdoor use
Housing basepowder coated aluminum
Degree of protectionIP66 / IP67 / IP69
Tightening torque, fastening screws4 Nm ... 5 Nm
Tightening torque, housing screws≤ 2 Nm
Tightening torque of cover srews1.5 Nm
Tightening torque, earthing screw1.5 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 11 Nm
M12 x 1 max. 3 Nm
Tightening torque, stopping plug1 Nm
Dimensions
Height53 mm
Width100 mm
Length106 mm
Tightening torqueplug , 1 Nm

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN3-F31K2M-E8-B33-S

Informative Literature: NBN3-F31K2M-E8-B33-S

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Salty Surroundings, Powerful SensorENGPDF1043 KB

Design / Simulation: NBN3-F31K2M-E8-B33-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5937 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ237 KB

Approvals: NBN3-F31K2M-E8-B33-S

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2016797-0 / UL-CA-2013375-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2295CALLPDF1218 KB
UK Declaration of Conformity (P+F)TDOC-5976_ENGENGPDF1285 KB

Associated Products: NBN3-F31K2M-E8-B33-S

Matching System Components
fa
fa
Accessories

19.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

fa
fa
Valve connector, Form B on M12, 2+PE, LED, Z diode, PVC cablefa
Valve connector, Form B (Ind) on M12, 2+PE, LED, Z diode, PVC cablefa
Valve connector, Form A on M12, 2+PE, LED, Z diode, PVC cablefa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.