Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN25-30GM50-E1-V1-M

NBN25-30GM50-E1-V1-M
  • 25 mm non-flush
  • Extended temperature range
    -40 ... +85 °C
  • E1-Type approval
  • Increased noise immunity 100 V/m
  • With increased sealing, protection class
    IP68 / IP69K
  • Highly shock and vibration resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN25-30GM50-E1-V1-M

General specifications
Switching functionNormally closed (NC)
Output typeNPN
Rated operating distance25 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 20.25 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Nominal ratings
Installation conditions
A28 mm
B40 mm
C75 mm
F120 mm
Operating voltage5 ... 60 V
Switching frequency0 ... 200 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage drop≤ 2 V
Rated insulation voltage60 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 6 µA at 25 °C
No-load supply current≤ 7 mA
Time delay before availability≤ 220 ms
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd830.5 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CSA approvalcCSAus Listed, General Purpose, Class 2 Power Source
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 3-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Mass94 g
Dimensions
Length66 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN25-30GM50-E1-V1-M

Product Documentation: NBN25-30GM50-E1-V1-M

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB
Brief Instructions
Mounting Instruction locking nut / Montageanleitung, Muttern mit SperrverzahnungALLPDF1117 KB

Design / Simulation: NBN25-30GM50-E1-V1-M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP155 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN25-30GM50-E1-V1-M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2139980-0 / UL-CA-2133514-0ALLPDF489 KB
China CCC SDOC2020970305000268ALLPDF4345 KB
UNECE KBA E110R-067189ALLPDF556 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1967CALLPDF1221 KB
UK Declaration of Conformity (P+F)TDOC-5965_ENGENGPDF1225 KB

Associated Products: NBN25-30GM50-E1-V1-M

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.