Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB10-30GM30-E0-T-V1-Y263235

NBB10-30GM30-E0-T-V1-Y263235
  • Extended temperature range
  • 10 mm flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB10-30GM30-E0-T-V1-Y263235

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance10 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 8.1 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
30 mm x 30 mm x 1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.4
Output type3-wire
Nominal ratings
Installation conditions
B25 mm
C16 mm
F37 mm
Operating voltage10 ... 30 V
Switching frequency0 ... 300 Hz
Hysteresis0.05 ... 2.2 mm
Reverse polarity protectionyes
Short-circuit protectionyes
Overload resistanceyes
Wire breakage protectionyes
Inductive overvoltage protectionyes
Surge suppressionyes
Ripple10 %
Voltage drop≤ 2.5 V
Repeat accuracy0.3 mm
Operating current0 ... 200 mA up to 85 °C, above this temperature max 150 mA
Off-state current≤ 0.01 mA
No-load supply current≤ 7 mA
Time delay before availability≤ 40 ms
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 3-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Mass80 g
Dimensions
Length45 mm
Diameter30 mm
General information
NoteThe sensor can be operated at ambient temperatures of up to 120 °C for short periods (<30 minutes). In such cases, the output load capacity drops to 100 mA.

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB10-30GM30-E0-T-V1-Y263235

Product Documentation: NBB10-30GM30-E0-T-V1-Y263235

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Approvals: NBB10-30GM30-E0-T-V1-Y263235

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3022BALLPDF1216 KB
UK Declaration of Conformity (P+F)TDOC-6083_ENGENGPDF1285 KB

Associated Products: NBB10-30GM30-E0-T-V1-Y263235

Accessories

14.00  USD

Contact Us

Mounting flange, 30 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.