Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 15 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 12.15 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.8 | |
Reduction factor rBrass | 0.5 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V DC | |
Switching frequency | 0 ... 30 Hz | |
Hysteresis | 2 ... 20 % ( typ. 3 % ) | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 1.5 V | |
Operating current | 0 ... 200 mA | |
Off-state current | ≤ 10 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 55 ms | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1180 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
E1 Type approval | 10R-04 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable with Deutsch connector 150 mm | |
Connection assembly | Deutsch housing DT 04-3P-P004 Deutsch wedge W3P Deutsch contact 1060-16-0622 |
|
Core cross section | 0.75 mm2 | |
Housing material | anodized aluminum | |
Sensing face | PBT | |
Degree of protection | IP67 / IP69K | |
Dimensions | ||
Length | 50 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 64 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 63 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UNECE KBA E1 | 10R-067189 | ALL | 556 KB |