Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 25 mm | |
Installation | non-flush | |
Output polarity | AC/DC | |
Reduction factor rAl | 0.47 | |
Reduction factor rCu | 0.44 | |
Reduction factor r304 | 0.77 | |
Output type | 3-wire | |
Nominal ratings | ||
Switching frequency | 30 Hz | |
Hysteresis | 3 ... 15 % typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | yes | |
Voltage drop | ≤ 8 V | |
Rated operating current | 4 ... 500 mA AC/DC | |
Off-state current | ≤ 0.8 mA | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Electrical specifications | ||
Rated operating voltage | 20 ... 250 V AC/DC | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 6.2 mm ± 0.6 mm | |
Bending radius | > 10 x cable diameter | |
Material | PUR | |
Color | black | |
Number of cores | 3 | |
Core cross section | 0.5 mm2 | |
Length | 5 m | |
Mass | 358 g | |
Dimensions | ||
Length | 51 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
China CQC CCC | 2024010305676439 | ALL | 1077 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3067D | ALL | 1256 KB | |
UK Declaration of Conformity (P+F) | TDOC-6117_ENG | ENG | 1223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|