Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive power clamp sensor NBN2-F58xxA3-100S3

NBN2-F58xxA3-100S3
  • Technical data are only valid if amplifier unit is connected
  • 2 mm non-flush
  • For use in direct- and alternating-field welding systems
  • Completely halogen and silicon free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN2-F58xxA3-100S3

Product Description
Satellite unit
General specifications
Rated operating distance2 mm
Installationnon-flush
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeSpring contacts, 3 pins
flexible leads PUR (halogen-free)
L = 100 mm ± 5 mm
Housing materialPA 6 / Diecast zinc
Degree of protectionIP65
Dimensions
Height8 mm
Width18 mm
Length47 mm
Noteonly for use with amplifier unit of NBxx-F58A3x3 family

Classifications

SystemClasscode
ECLASS 13.027210801
ECLASS 12.027210801
ECLASS 11.027210801
ECLASS 10.0.127210801
ECLASS 9.027210801
ECLASS 8.027210801
ECLASS 5.127210801
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN2-F58xxA3-100S3

Design / Simulation: NBN2-F58xxA3-100S3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP672 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN2-F58xxA3-100S3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-2133703-0 / UL-US-2140209-0ALLPDF548 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3220BALLPDF1217 KB
UK Declaration of Conformity (P+F)TDOC-6162_ENGENGPDF1284 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.