Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire with minimum off-state current | |
Rated operating distance | 2.5 mm | |
Installation | for non-flush mounting | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.05 mm | |
Output type | 2x 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 30 V | |
Switching frequency | 0 ... 100 Hz | |
Hysteresis | typ. 0.5 mm | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Voltage drop | ≤ 6 V | |
Operating current | 4 ... 100 mA | |
Off-state current | 100 ... 200 µA typ. 160 µA | |
Switching state indicator | LED, yellow | |
Valve status indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 684 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Valve circuit | ||
Voltage | max. 32 V DC | |
Current | max. 240 mA | |
Short-circuit protection | no | |
Reverse polarity protection | yes, with reversed output LED is out of function, therfore more power for solenoid valve | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection (system side) | screw terminal , 1/2" NPT cable gland | |
Core cross section (system side) | 1.5/2.5 mm2 flexible/rigid | |
Connection (valve side) | 4-pin, M12 x 1 socket | |
Housing material | rugged, translucent polycarbonate (PC) optimised for outdoor use | |
Housing base | powder coated aluminum | |
Degree of protection | IP66 / IP67 / IP69 | |
Tightening torque, fastening screws | 4 Nm ... 5 Nm | |
Tightening torque, housing screws | ≤ 2 Nm | |
Tightening torque of cover srews | 1.5 Nm | |
Tightening torque, earthing screw | 1.5 Nm | |
Tightening torque, cable gland | Refer to NEC (National Electrical Code), hand-tight then wrench tightened (max. 3 turns) | |
Tightening torque, stopping plug | 1 Nm | |
Dimensions | ||
Height | 53 mm | |
Width | 100 mm | |
Length | 106 mm | |
Tightening torque | plug , 1 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Salty Surroundings, Powerful Sensor | ENG | 1043 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 5937 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 237 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2016797-0 / UL-CA-2013375-0 | ALL | 546 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2548B | ALL | 1218 KB | |
UK Declaration of Conformity (P+F) | TDOC-6006_ENG | ENG | 1284 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|