Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NPN | |
Rated operating distance | 6 mm | |
Installation | flush | |
Assured operating distance | 0 ... 4.86 mm | |
Actuating element | Ferrous targets | |
Reduction factor rAl | 0 | |
Reduction factor rCu | 0 | |
Reduction factor r304 | 0.6 ... 0.8 | |
Reduction factor rSt37 | 1 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 20 Hz | |
Hysteresis | 5 ... 15 typ. 10 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Voltage drop | ≤ 2 V | |
Operating current | ≤ 100 mA | |
Current consumption | ≤ 15 mA | |
Off-state current | ≤ 10 µA | |
Indicators/operating means | ||
Operation indicator | Dual LED Green: power Yellow: output |
|
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Cable connector M12 x 1 , 3-pin with PUR cable 200 mm | |
Core cross section | 0.34 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 |
|
Degree of protection | IP67 | |
Dimensions | ||
Height | 8 mm | |
Width | 20 mm | |
Length | 32 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Surface Mount Pile Driver Brochure | USA | 1798 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2063 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140027-2 / UL-CA-2133552-2 | ALL | 286 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3482B | ALL | 1221 KB | |
UK Declaration of Conformity (P+F) | TDOC-6191_ENG | ENG | 1285 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|