Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NMB6-F104M-E1-FE-200MM-V3

NMB6-F104M-E1-FE-200MM-V3
  • Sensing range 6 mm
  • Ferrous targets
  • Stainless steel sensing face
  • 200 mm M8 male cordset with PUR jacket
  • Power and output LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB6-F104M-E1-FE-200MM-V3

General specifications
Switching functionNormally closed (NC)
Output typeNPN
Rated operating distance6 mm
Installationflush
Assured operating distance0 ... 4.86 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.6 ... 0.8
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency20 Hz
Hysteresis5 ... 15 typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage drop≤ 2 V
Operating current≤ 100 mA
Current consumption≤ 15 mA
Off-state current≤ 10 µA
Indicators/operating means
Operation indicatorDual LED
Green: power
Yellow: output
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typefixed cable with plug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM8 x 1
Tightening torque0.4 Nm
Number of pins3
Cable
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.34 mm2
Length200 mm
Dimensions
Height8 mm
Width20 mm
Length32 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB6-F104M-E1-FE-200MM-V3

Product Documentation: NMB6-F104M-E1-FE-200MM-V3

Language Selection:
Product informationLanguageFile TypeFile Size
Surface Mount Pile Driver BrochureUSAPDF1798 KB

Design / Simulation: NMB6-F104M-E1-FE-200MM-V3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1794 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NMB6-F104M-E1-FE-200MM-V3

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140027-2 / UL-CA-2133552-2ALLPDF286 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3482BALLPDF1221 KB
UK Declaration of Conformity (P+F)TDOC-6191_ENGENGPDF1285 KB

Associated Products: NMB6-F104M-E1-FE-200MM-V3

Accessories
34.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa
34.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa
torque screwdriver (0.4 Nm)fa
plug-in cap for M8fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.