Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NRB8-18GS50-E2

NRB8-18GS50-E2
  • Reduction factor = 1
  • Magnetic field resistant
  • Stainless steel housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NRB8-18GS50-E2

General specifications
Rated operating distance8 mm
Installationflush
Output polarityswitched high
Assured operating distance0 ... 6.48 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency0 ... 1200 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Rated insulation voltage60 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 14 mA
Time delay before availabilitymax. 15 ms
Constant magnetic field200 mT
Alternating magnetic field200 mT
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd1393 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
Protection classII
Rated insulation voltage60 V
Rated impulse withstand voltage800 V
UL approvalcULus Listed, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.34 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP68 / IP69K
Cable
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 15 x cable diameter
Mass80 g
Dimensions
Length55 mm
Diameter18 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NRB8-18GS50-E2

Product Documentation: NRB8-18GS50-E2

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NRB8-18GS50-E2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP119 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ64 KB

Approvals: NRB8-18GS50-E2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2783CALLPDF1222 KB
UK Declaration of Conformity (P+F)TDOC-6033_ENGENGPDF1225 KB

Associated Products: NRB8-18GS50-E2

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.