Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ8-18GM50-E3-5M

NJ8-18GM50-E3-5M
  • Comfort series
  • 8 mm non-flush

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ8-18GM50-E3-5M

General specifications
Switching functionNormally closed (NC)
Output typePNP
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Actual operating distance7.2 ... 8.8 mm typ. 8 mm
Reduction factor rAl 0.42
Reduction factor rCu 0.4
Reduction factor r304 0.72
Reduction factor rBrass 0.5
Output type3-wire
Nominal ratings
Installation conditions
A10 mm
B54 mm
C24 mm
Operating voltage10 ... 60 V
Switching frequency0 ... 1000 Hz
Hysteresis1 ... 10 typ. 7.5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element on1.5 ... 2.5 V typ. 1.9 V
Operating current0 ... 200 mA
Lowest operating current0 mA
Off-state current0 ... 0.5 mA typ. 0.01 mA
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply current≤ 9 mA
Time delay before availability≤ 30 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1424 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 5 m
Core cross section0.5 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ8-18GM50-E3-5M

Design / Simulation: NJ8-18GM50-E3-5M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP51 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NJ8-18GM50-E3-5M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2831BALLPDF1220 KB
UK Declaration of Conformity (P+F)TDOC-6055_ENGENGPDF1285 KB

Associated Products: NJ8-18GM50-E3-5M

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.