Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB15-30GM50-E1-V1-M1

NBB15-30GM50-E1-V1-M1
  • 15 mm flush
  • Increased operating distance
  • Extended temperature range
    -40 ... +85 °C
  • With increased sealing, protection class
    IP68 / IP69K
  • E1-Type approval

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB15-30GM50-E1-V1-M1

General specifications
Switching functionNormally closed (NC)
Output typeNPN
Rated operating distance15 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
45 mm x 45 mm x 1 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type3-wire
Nominal ratings
Operating voltage7 ... 30 V
Switching frequency0 ... 500 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 4 µA at 25 °C
No-load supply current≤ 10 mA
Time delay before availability≤ 100 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1494 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 3-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69K
Mass115 g
Dimensions
Length66 mm
Diameter30 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB15-30GM50-E1-V1-M1

Product Documentation: NBB15-30GM50-E1-V1-M1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF569 KB

Design / Simulation: NBB15-30GM50-E1-V1-M1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP151 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBB15-30GM50-E1-V1-M1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2139980-0 / UL-CA-2133514-0ALLPDF489 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
UNECE KBA E110R-067189ALLPDF556 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3209BALLPDF1251 KB
UK Declaration of Conformity (P+F)TDOC-6152_ENGENGPDF1241 KB

Associated Products: NBB15-30GM50-E1-V1-M1

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.