Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.43 mm | |
Actuating element | Ferrous targets | |
Reduction factor rAl | 0.3 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 30 V DC | |
Switching frequency | 5 Hz | |
Hysteresis | 5 ... 15 typ. 10 % | |
Reverse polarity protection | reverse polarity-conductive | |
Short-circuit protection | pulsing | |
Voltage drop | < 3 V | |
Operating current | 2 ... 100 mA | |
Off-state current | < 500 µA | |
Switching state indicator | LED, red | |
Mag. Field strength, AC fields | 250 mT | |
Mag. Field strength, DC fields | 250 mT | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | fixed cable with plug | |
Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 | |
Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 | |
Degree of protection | IP67 | |
Connector | ||
Threading | M12 x 1 | |
Tightening torque | 0.6 Nm | |
Number of pins | 3 | |
Cable | ||
Cable diameter | 4.8 mm ± 0.2 mm | |
Material | POC | |
Color | orange | |
Number of cores | 4 | |
Core cross section | 0.34 mm2 | |
Length | 500 mm further length specifications: L1 = 50 mm L2 = 300 mm |
|
Mass | 58 g | |
Dimensions | ||
Length | 23 mm | |
Diameter | 8 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2245 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2195D | ALL | 1246 KB | |
UK Declaration of Conformity (P+F) | TDOC-5970_ENG | ENG | 1223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|