Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Output type | Digital current output | |
Rated operating distance | 12 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 9.72 mm | |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 36 mm x 36 mm x 1 mm |
|
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.7 | |
Reduction factor rBrass | 0.5 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 9 ... 30 V DC | |
Switching frequency | 0 ... 1000 Hz | |
Hysteresis | 2 ... 15 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | yes | |
Temperature drift | ≤ 10 % | |
Time delay before availability | ≤ 5 ms | |
Load resistor | 100 ... 250 Ohm | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1535 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Digital output | ||
Output value | object detected: 10 mA ± 1 mA object not detected: 5 mA ± 1 mA |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
E1 Type approval | 10R-04 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PUR , 2 m | |
Core cross section | 3 x 0.34 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP68 / IP69K | |
Mass | 97 g | |
Dimensions | ||
Length | 50 mm | |
Diameter | 18 mm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 123 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
UNECE KBA E1 | 10R-067189 | ALL | 556 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3725A | ALL | 1219 KB | |
UK Declaration of Conformity (P+F) | TDOC-6211_ENG | ENG | 1285 KB |