Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NMB5-12GM45-Z4-C4-300MM-V1

NMB5-12GM45-Z4-C4-300MM-V1
  • 5 mm flush
  • Stainless steel sensing face
  • 2-wire DC
  • Weld field immune
  • Weld slag resistant coating
  • Fixed cable with quick disconnect plug

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB5-12GM45-Z4-C4-300MM-V1

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance5 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 4.05 mm
Actuating elementFerrous and nonferrous targets
Reduction factor rAl 0.4
Reduction factor rCu 0
Reduction factor r304 0.8
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type2-wire
Nominal ratings
Operating voltage6 ... 30 V DC
Switching frequency1 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionpulsing
Voltage drop< 3 V DC
Operating current2 ... 100 mA
Off-state current< 500 µA
Switching state indicatorLED, red
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typefixed cable with plug
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM12 x 1
Tightening torque0.6 Nm
Number of pins3
Cable
Cable diameter4.8 mm ± 0.2 mm
MaterialPOC
Colororange
Number of cores4
Core cross section0.34 mm2
Length300 mm
Dimensions
Length45 mm
Diameter12 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB5-12GM45-Z4-C4-300MM-V1

Design / Simulation: NMB5-12GM45-Z4-C4-300MM-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3066 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NMB5-12GM45-Z4-C4-300MM-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0860EALLPDF1246 KB
UK Declaration of Conformity (P+F)TDOC-5935_ENGENGPDF1222 KB

Associated Products: NMB5-12GM45-Z4-C4-300MM-V1

Accessories

23.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa
8.00  USD

Contact Us

Mounting aidfa
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.