Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NMN20-18GH50-E2-V1

NMN20-18GH50-E2-V1
  • 20 mm non-flush
  • Active surface metal
  • One-piece housing with stainless steel (V4A; 1.4435)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMN20-18GH50-E2-V1

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance20 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 16.2 mm
Reduction factor rAl 1
Reduction factor rCu 0.9
Reduction factor r304 0.3 (0.6 of material thickness 2 mm)
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Installation conditions
A34 mm (mild steel)
36 mm (stainless steel)
20 mm (aluminum)
22 mm (brass)
B41 mm
C60 mm
F200 mm
Operating voltage10 ... 30 V
Switching frequency0 ... 200 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current≤ 0.1 mA
No-load supply current≤ 10 mA
Time delay before availability≤ 40 ms
Switching state indicatorLED, yellow
Limit data
Operating pressure statically60 bar (870.2 psi) max.
Functional safety related parameters
MTTFd655 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4435 / AISI 316L
Sensing faceStainless steel 1.4435 / AISI 316L
Degree of protectionIP68 / IP69K
Mass24 g
Dimensions
Length63.5 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMN20-18GH50-E2-V1

Design / Simulation: NMN20-18GH50-E2-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP114 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NMN20-18GH50-E2-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLPDF451 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2827BALLPDF1220 KB
UK Declaration of Conformity (P+F)TDOC-6052_ENGENGPDF1234 KB

Associated Products: NMN20-18GH50-E2-V1

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD

Contact Us

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.