Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive power clamp sensor NBN2-F583W-60S3-E8-V1

NBN2-F583W-60S3-E8-V1
  • Basic series
  • Extremely bright triple luminous band indication
  • M12 plug with safety screw assembly adjustable in 45° grid
  • For use in direct- and alternating-field welding systems
  • Completely halogen and silicon free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN2-F583W-60S3-E8-V1

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance2 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.35
Reduction factor r304 0.75
Output type4-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 100 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 100 mA
No-load supply current≤ 15 mA
Constant magnetic field100 mT
Alternating magnetic field100 mT
Operating voltage indicatorLED green
Switching state indicatorSwitching state "close" = LED white
switching state "open" = LED yellow
Functional safety related parameters
MTTFd1445 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Flexible lead, housing-sensor60 mm PUR (halogen-free); Outlet position - 3
Housing materialamplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT
Sensing facePBT
Degree of protectionIP65

Classifications

SystemClasscode
ECLASS 13.027210801
ECLASS 12.027210801
ECLASS 11.027210801
ECLASS 10.0.127210801
ECLASS 9.027210801
ECLASS 8.027210801
ECLASS 5.127210801
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN2-F583W-60S3-E8-V1

Design / Simulation: NBN2-F583W-60S3-E8-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP879 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN2-F583W-60S3-E8-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-2133703-0 / UL-US-2140209-0ALLPDF548 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3478AALLPDF1218 KB
UK Declaration of Conformity (P+F)TDOC-6186_ENGENGPDF1233 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.