Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | PNP | |
Rated operating distance | 2 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.62 mm | |
Reduction factor rAl | 0.35 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.7 | |
Reduction factor rBrass | 0.45 | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 100 Hz | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Rated insulation voltage | 60 V | |
Operating current | 0 ... 100 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 15 mA | |
Constant magnetic field | 100 mT | |
Alternating magnetic field | 100 mT | |
Tuning-out | typically 1 s | |
Operating voltage indicator | LED green | |
Switching state indicator | Switching state "closed" = LED red (S2) switching state "open" = LED yellow (S1) |
|
Functional safety related parameters | ||
MTTFd | 1445 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 50 °C (-13 ... 122 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Flexible lead, housing-sensor | PUR (halogen-free) | |
Housing material | amplifier; PBT, PA6 + GD-ZN AL4 oscillators; PBT |
|
Degree of protection | IP65 | |
Protection class | II | |
Dimensions | ||
Height | 18.5 mm | |
Width | 18 mm | |
Length | 46.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210801 |
ECLASS 12.0 | 27210801 |
ECLASS 11.0 | 27210801 |
ECLASS 10.0.1 | 27210801 |
ECLASS 9.0 | 27210801 |
ECLASS 8.0 | 27210801 |
ECLASS 5.1 | 27210801 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1123 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-2133703-0 / UL-US-2140209-0 | ALL | 548 KB | |
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3737A | ALL | 1217 KB | |
UK Declaration of Conformity (P+F) | TDOC-6222_ENG | ENG | 1233 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|