Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | PNP | |
Rated operating distance | 20 mm (factory setting) | |
Near operating distance | 15 mm (can be activated by software) | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 16.2 mm | |
Reduction factor rAl | 1 | |
Reduction factor rCu | 1 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V DC | |
Switching frequency | 0 ... 440 Hz (switch point mode) 0 ... 10 Hz (window mode, switch point mode with stability alarm) |
|
Hysteresis | typ. 3 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 0.5 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 60 µA at 25 °C | |
No-load supply current | ≤ 20 mA | |
Time delay before availability | max. 150 ms | |
Constant magnetic field | 200 mT | |
Alternating magnetic field | 200 mT | |
Operating voltage indicator | LED, green | |
Status indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 701 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Interface | ||
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device ID | 0x201001 (2101249) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input (control system side): 2 Bit Process data output (control system side): none |
|
SIO mode support | yes | |
Compatible master port type | A | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
Protection class | II | |
Rated insulation voltage | 60 V | |
Rated impulse withstand voltage | 800 V | |
UL approval | cULus Listed, General Purpose Class 2 power source |
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | GD-ZnAl4Cu1, coated mounting flange PA6-GF35 |
|
Sensing face | PA 6 Grivory GVN-35H | |
Degree of protection | IP67 | |
Mass | 205 g | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 67 mm | |
Factory settings | ||
Default setting | operating mode = switch point mode with stability alarm switching function = Normally open (NO) switching distance = 20 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Reduction factor 1 sensors reliably detect different metals with the same switch state.
The integrated IO-Link interface enables clear identification of the sensor and diagnosis of the sensor condition. When using the sensor, parameters and operating modes can be optimally configured specifically for the intended application. In addition to setting the switching function and a pulse extension, the user can select either switch point mode or window mode in combination with a stability alarm.
In switch point mode, the stability alarm signals the detection of an object in the area between the assured operating distance and operating distance sn. In window mode, it signals the detection of an object below the window between operating distance sn and the nearest operating distance. A stability alarm is displayed to the user via a flashing LED and process data.
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Technical information | ENG | 161 KB | |
Manuals | |||
Manual Reduction Factor 1 Sensors with IO-Link | ENG | 1772 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 336 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2123898-3 / UL-CA-2119599-3 | ALL | 283 KB | |
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
IO-Link Manufacturer Declaration | CERT-5023 | ALL | 162 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4165A | ALL | 1263 KB | |
UK Declaration of Conformity (P+F) | TDOC-6292_ENG | ENG | 1253 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for NR*-L3-E2-IO / IODD für NR*-L3-E2-IO | 1.00.000 / 2018-11-01 | ZIP | 234 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|