Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NRN10-12GM40-E2-IO-C

NRN10-12GM40-E2-IO-C
  • 10 mm non-flush
  • Reduction factor = 1
  • Magnetic field resistant
  • Weld Immune
  • IO-Link interface for service and process data
  • Switch point mode or window mode can be set
  • Switching function, stability alarm and pulse extension can be set

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NRN10-12GM40-E2-IO-C

General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typePNP
Rated operating distance10 mm (factory setting)
Near operating distance8 mm (can be activated by software)
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 8.1 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency0 ... 1300 Hz (switch point mode)
0 ... 80 Hz (window mode, switch point mode with stability alarm)
Hysteresistyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 0.5 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 60 µA at 25 °C
No-load supply current≤ 15 mA
Time delay before availabilitymax. 150 ms
Constant magnetic field200 mT
Alternating magnetic field200 mT
Status indicatorLED yellow
Functional safety related parameters
MTTFd362 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface
Interface typeIO-Link ( via C/Q )
IO-Link revision1.1
Device ID0x201114 (2101524)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input (control system side): 2 Bit
Process data output (control system side): none
SIO mode supportyes
Compatible master port typeA
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
Protection classII
Rated insulation voltage60 V
Rated impulse withstand voltage800 V
UL approvalcULus Listed, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.34 mm2
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Cable
Cable diameter4.3 mm ± 0.1 mm
Bending radius> 10 x cable diameter
Mass78 g
Dimensions
Length40 mm
Diameter12 mm
Factory settings
Default settingoperating mode = switch point mode with stability alarm
switching function = Normally open (NO)
switching distance = 10 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NRN10-12GM40-E2-IO-C

Function

Reduction factor 1 sensors reliably detect different metals with the same switch state.

The integrated IO-Link interface enables clear identification of the sensor and diagnosis of the sensor condition. When using the sensor, parameters and operating modes can be optimally configured specifically for the intended application. In addition to setting the switching function and a pulse extension, the user can select either switch point mode or window mode in combination with a stability alarm.

In switch point mode, the stability alarm signals the detection of an object in the area between the assured operating distance and operating distance sn. In window mode, it signals the detection of an object below the window between operating distance sn and the nearest operating distance. A stability alarm is displayed to the user via a flashing LED and process data.

Product Documentation: NRN10-12GM40-E2-IO-C

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB
Installation conditionsENGPDF1053 KB
Manuals
Manual Reduction Factor 1 Sensors with IO-LinkENGPDF1772 KB

Design / Simulation: NRN10-12GM40-E2-IO-C

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP49 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NRN10-12GM40-E2-IO-C

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
IO-Link Manufacturer DeclarationCERT-5023ALLPDF162 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3977CALLPDF1252 KB
UK Declaration of Conformity (P+F)TDOC-6240AENGENGPDF1241 KB

Software: NRN10-12GM40-E2-IO-C

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
IODD for NRN*-GM-E2-IO-C / IODD für NRN*-GM-E2-IO-C1.00.000 / 2018-11-01ZIP352 KB
Software Tools
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Associated Products: NRN10-12GM40-E2-IO-C

Accessories

12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 12 mmfa

476.00  USD

Contact Us

Ethernet IO-Link module with 8 inputs/outputsfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.