Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product NSN8-18GM50-2E2-M1-S2D2
Not available for purchase
Not available for purchase

Inductive sensor NSN8-18GM50-2E2-M1-S2D2

NSN8-18GM50-2E2-M1-S2D2
  • No unusable area
  • 8 mm non-flush
  • Use of standard metallic actuating surfaces
  • Applications up to Cat. 2, PLd/SIL 2 possible (can be used redundantly up to Cat. 3, PLe/SIL 3)
  • LED for switching state and fault indication
  • Safety outputs OSSD
  • E1-Type approval
  • Extended temperature range
    -40 ... +85 °C
  • TÜV certified

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NSN8-18GM50-2E2-M1-S2D2

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Actuating elementReference target according EN IEC 60947-5-2 (FE360 - ST37K)
24 mm x 24 mm x 1 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.5
Reduction factor r304 0.85
Reduction factor rBrass 0.55
Output type4-wire
Nominal ratings
Operating voltage18 ... 30 V
Rated operating voltage24 V
Switching frequency0 ... 30 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Overload resistanceyes
Voltage drop≤ 3 V
at IL (sum of all outputs) max. 50 mA
Rated insulation voltage30 V
Operating current1 ... 30 mA per output
Off-state current0 ... 0.5 mA
No-load supply current≤ 15 mA
Time delay before availability≤ 300 ms
Switching state indicatorLED, yellow
Error indicatorLED, red
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Performance level (PL)PL d
CategoryCat. 2
MTTFd> 7500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)min. 60 %
Assured release distance of a PDDB12 mm
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2007
EN IEC 60947-5-3:2013
EN ISO 13849-1:2015
EN IEC 61508:2010
EN 62061:2005+AC:2010+A1:2013+A2:2015
compatible with EN ISO 61131-2:2007 Typ 1, 2, 3
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
E1 Type approval10R-06
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Altitude≤ 2000 m above MSL
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.5 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP68 / IP69
Mass107 g
Dimensions
Length60 mm
Diameter18 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274101
ECLASS 12.027274101
ECLASS 11.027272401
ECLASS 10.0.127272401
ECLASS 9.027272401
ECLASS 8.027272401
ECLASS 5.127272401
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NSN8-18GM50-2E2-M1-S2D2

Function

The inductive safety sensors are TÜV-certified in accordance with the EU Machinery Directive, Performance Level PLd, Category 2, and SIL2. They are used to safeguard machines and plant components, as well as for reliable position detection in this environment. With their OSSD interface for reliable, redundant shutdown of electronic outputs, they enable easy connection to a safety PLC or fail-safe control interfaces.

They can also be operated as standard sensors. The sensors reliably detect standard metal objects in front of the sensor face without coding or similar; there is no blind zone. High characteristic safety values allow longer testing intervals than comparable solutions with a microcontroller. 2 sensors can be connected with 2-channel redundancy and allow PLe as a Category 3 solution.

Informative Literature: NSN8-18GM50-2E2-M1-S2D2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Functional Safety in Direction Detection for AGV Control SystemsENGPDF251 KB

Product Documentation: NSN8-18GM50-2E2-M1-S2D2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF154 KB
Functional Safety ManualENGPDF1972 KB

Design / Simulation: NSN8-18GM50-2E2-M1-S2D2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP183 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ64 KB

Approvals: NSN8-18GM50-2E2-M1-S2D2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
UNECE KBA E110R-067189ALLPDF556 KB
Worldwide TÜV SÜD Functional Safety CertificateTÜV Süd Z10 20068 0086 Rev.00ALLPDF684 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4596BALLPDF1247 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6393AALLPDF1246 KB

Software: NSN8-18GM50-2E2-M1-S2D2

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA SLB Library Inductive Safety Sensors / SISTEMA SLB Library Inductive Safety Sensors05/2021ZIP248 KB

Associated Products: NSN8-18GM50-2E2-M1-S2D2

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 18 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.