Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB15-F148P10-E2-M-0,15M-3DT04

NBB15-F148P10-E2-M-0,15M-3DT04
  • 15 mm flush
  • 3-wire DC
  • Extended temperature range
  • E1-Type approval
  • Highly shock and vibration resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB15-F148P10-E2-M-0,15M-3DT04

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance15 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 12.15 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Reduction factor rBrass 0.55
Output type3-wire
Nominal ratings
Operating voltage10 ... 60 V DC
Switching frequency0 ... 600 Hz
Hysteresis2 ... 20 % ( typ. 3 % )
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 1.5 V
Operating current0 ... 200 mA
Off-state current≤ 10 µA
No-load supply current≤ 10 mA
Time delay before availability≤ 300 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1156 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typePUR cable with Deutsch connector L = 150 mm
Connection assemblyDeutsch housing DT 04-3P-P004
Deutsch wedge W3P
Deutsch contact 1060-16-0622
Core cross section3 x 0.75 mm2
Housing materialanodized aluminum
Sensing facePBT
Degree of protectionIP67 / IP69K
Tightening torque, housing screws≤ 1.8 Nm
Dimensions
Height20 mm
Width35 mm
Length50 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB15-F148P10-E2-M-0,15M-3DT04

Design / Simulation: NBB15-F148P10-E2-M-0,15M-3DT04

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP107 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBB15-F148P10-E2-M-0,15M-3DT04

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
UNECE KBA E110R-067189ALLPDF556 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4166BALLPDF1264 KB
UK Declaration of Conformity (P+F)TDOC-6293_ENGENGPDF1253 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.