Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Switch Amplifier KCD2-ST-2.SP

KCD2-ST-2.SP
  • 2-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • 2 active transistor outputs
  • Reversible mode of operation
  • Line fault detection (LFD)
  • Housing width 12.5 mm
  • Connection via spring terminals with push-in connection technology
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD2-ST-2.SP

General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current30 ... 20 mA + Iout
Power dissipation≤ 800 mW including maximum power dissipation in the output
Input
Connection sidefield side
Connectionterminals 1+, 2-; 3+, 4-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 100 µs / min. 100 µs
Output
Connection sidecontrol side
Connectionterminals 5, 6
Rated voltage30 V DC
Rated current50 mA
Response time≤ 200 µs
Signal level1-signal: (supply voltage) - 3 V max. for 50 mA
0-signal: blocked output (off-state current ≤ 10 µA)
Output Isignal ; Transistor
Output IIsignal ; Transistor
Collective error messagePower Rail
Transfer characteristics
Switching frequency≤ 5 kHz
Galvanic isolation
Input/Outputreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff
Output/power supplynot available , common pole terminal 9+
Output/Outputnot available , common pole terminal 9+
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 61010-1:2010
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Mechanical specifications
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KCD2-ST-2.SP

Function

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device transfers digital signals (NAMUR sensors or dry contacts) from the field to the control system.

Each input controls an active transistor output.

Via switches the mode of operation can be reversed and the line fault detection can be switched off.

A fault is signalized by LEDs acc. to NAMUR NE44 and a separate collective error message output.

Informative Literature: KCD2-ST-2.SP

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KCD2-ST-2.SP

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF41 KB
Functional Safety ManualENGPDF1999 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KCD2-ST-2.SP

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3050 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1704 KB

Approvals: KCD2-ST-2.SP

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA00001WXALLPDF106 KB
exida Functional Safety AssessmentP+F 1005-041-C R032 V1R0ALLPDF757 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0076CALLPDF48 KB

Associated Products: KCD2-ST-2.SP

Matching System Components

308.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
2-pin spring terminal with push-in connection technology, For KC modules of K-System, Integrated test sockets for connection of HART communicators, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.