Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 | |
Supply | ||
Connection | loop powered | |
Rated voltage | 19 ... 30 V DC loop powered | |
Power dissipation | < 1.5 W | |
Power consumption | < 1.5 W | |
Input | ||
Connection side | control side | |
Connection | Input terminals 7, 8 ; test input terminals 9, 10, 11, 12 | |
Pulse/Pause ratio | 150 ms / 150 ms | |
Test pulse length | max. 4 ms from DO card | |
Test input | see functional safety manual | |
Signal level | 0-signal: -5 ... 5 V 1-signal: 19 ... 26.5 V |
|
Rated current | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
|
Output | ||
Connection side | field side | |
Connection | terminals 2, 3 | |
Contact loading | 253 V AC/5 A/cos φ 0.7; 30 V DC/5 A resistive load 253 V AC / 1/2 HP |
|
Minimum switch current | 10 mA / 24 V DC | |
Energized/De-energized delay | 150 ms / 150 ms | |
Mechanical life | 5 x 106 switching cycles | |
Transfer characteristics | ||
Switching frequency | < 3 Hz | |
Galvanic isolation | ||
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Low voltage | ||
Directive 2014/35/EU | EN 61010-1:2010 | |
Machinery Directive | ||
Directive 2006/42/EC | EN IEC 62061:2021 , EN/ISO 13849-1:2015 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2012 , EN 61326-3-1:2008 , EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2013 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 120 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
Certificate | PF 15 CERT 3933 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015 , EN 60079-15:2010 | |
International approvals | ||
UL approval | E106378 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121543 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device is a relay module that is suitable for safely switching applications of a load circuit. The device isolates load circuits up to 230 V and the 24 V control circuit.
The energized to safe (ETS) function is permitted for SIL 3 applications.
For testing of the relays, test terminals can be used. The test mode will be indicated by a LED according to NAMUR NE44.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | ENG | 566 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Sand Trap and Preliminary Sedimentation Stage | ENG | 448 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 134 KB | |
Functional Safety Manual | ENG | 1927 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1170 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Pepperl+Fuchs ATEX Category 3 G | PF 15 CERT 3933 X | ALL | 225 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC E106378 RepRef E106378-20170825 | ALL | 409 KB | |
Worldwide TUV Rheinland Functional Safety Certificate | 968/FSP 1255.01/23 EN | ALL | 620 KB | |
Declaration of Conformity | ||||
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-2549B | ALL | 52 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|
Pepperl+Fuchs is setting a new level of reliability with newly developed safety relays. With multi-redundant switching contacts, the interface module from the tried-and-tested K-System provides reliable and safety-related activation and deactivation for applications in accordance with IEC61508 up to SIL 3.