Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 | |
Performance level (PL) | PL e | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 19 ... 26.4 V DC | |
Input current | max. 35 mA at 24 V DC , max. 44 mA at 19 V DC , with enabled internal fault detection | |
Power consumption | < 1.7 W , includes the power consumption of the digital input , see derating curves | |
Input | ||
Connection side | control side | |
Connection | terminals 7+, 8- | |
Pulse/Pause ratio | min. 150 ms / min. 150 ms with disabled internal fault detection min. 1 s / min. 1 s with enabled internal fault detection |
|
Test pulse length | max. 2 ms from DO card | |
Signal level | 0-signal: -5 ... 5 V DC 1-signal: 19 ... 26.4 V DC |
|
Rated current | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
|
Inrush current | < 200 mA after 100 µs | |
Output | ||
Connection side | field side | |
Connection | external voltage : terminals 4+, 5+, 2- load : terminals 6, 3 |
|
Connectable voltage | 8 ... 60 V DC | |
Power dissipation | < 3.3 W at 5 A , see derating curves | |
Contact loading | 30 V DC / 5 A resistive load , see derating curves | |
Minimum switch current | 10 mA | |
Mechanical life | 5 x 106 switching cycles | |
Line fault detection | low voltage < 5 V DC undercurrent: 10 mA DC; overcurrent: 2.2 A DC (relay energized) breakage: 8.2 kΩ; short-circuit: 11 Ω (load, relay de-energized) |
|
Fuse rating | 2.5 A (scope of delivery) max. 5 AT, recommended maximum utilization of the fuse: 80 % |
|
Fault indication output | ||
Connection | terminals 10, 11 | |
Contact loading | 30 V DC/ 0.5 A resistive load | |
Reaction time | < 2 s | |
Mechanical life | 105 switching cycles | |
Transfer characteristics | ||
Switching frequency | < 3 Hz with disabled internal fault detection < 0.5 Hz with enabled internal fault detection |
|
Galvanic isolation | ||
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff | |
Input/fault indication output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 30 Veff | |
Output/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Machinery Directive | ||
Directive 2006/42/EC | EN 62061:2005+AC:2010+A1:2013+A2:2015 , EN/ISO 13849-1:2015 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 , IEC/EN 61326-3-2:2018 , EN 61326-3-1:2017 | |
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 142 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
Certificate | PF 17 CERT 4305 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-15:2010 | |
International approvals | ||
UL approval | E106378 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121543 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device is a relay module that is suitable for safely switching applications of a load circuit. The device isolates load circuits up to 60 V DC and the 24 V DC control circuit.
The de-energized to safe (DTS) function is permitted for SIL 3 and PL e applications.
An internal fault or a line fault is signalized by the impedance change of the relay contact input and an additional relay contact output.
A fault is signalized by LEDs and a separate collective error message output.
The output must be protected against contact welding by an internal fuse or an external current limitation.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | ENG | 566 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Sand Trap and Preliminary Sedimentation Stage | ENG | 448 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 148 KB | |
Functional Safety Manual | ENG | 1955 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1526 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe Pepperl+Fuchs ATEX Category 3 | PF17CERT4305X | ALL | 191 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC E106378 RepRef E106378-20181213 | ALL | 348 KB | |
Worldwide TUV Rheinland Functional Safety Certificate | TÜV Rheinland Certificate 968/FSP 1538.01/20 | ALL | 650 KB | |
cULus | 2018-11-22-E223772 | ALL | 266 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-3652DENG | ENG | 178 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
Pepperl+Fuchs is setting a new level of reliability with newly developed safety relays. With multi-redundant switching contacts, the interface module from the tried-and-tested K-System provides reliable and safety-related activation and deactivation for applications in accordance with IEC61508 up to SIL 3.