Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Relay Module KCD0-RSH-1.1D.4

KCD0-RSH-1.1D.4
  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Logic input 19 V DC ... 26.5 V DC, non-polarized
  • Relay contact output for de-energized to safe function
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508
  • Up to PL e acc. to EN/ISO 13849

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCD0-RSH-1.1D.4

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Performance level (PL)PL e
Supply
Connectionloop powered
Rated voltage19 ... 30 V DC loop powered
Power dissipation< 1.3 W
Power consumption< 1.3 W
Input
Connection sidecontrol side
ConnectionInput terminals 5, 6 ; test input terminals 7, 8, 9, 10
Pulse/Pause ratio150 ms / 150 ms
Test pulse lengthmax. 4 ms from DO card
Test inputsee functional safety manual
Signal level0-signal: -5 ... 5 V
1-signal: 19 ... 26.5 V
Rated current0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Output
Connection sidefield side
Connectionterminals 1, 2
Contact loading125 V AC/3 A/cos φ 0.7; 30 V DC/3 A resistive load
125 V AC / 1/8 HP
Minimum switch current10 mA / 24 V DC
Energized/De-energized delay150 ms / 150 ms
Mechanical life5 x 106 switching cycles
Transfer characteristics
Switching frequency< 3 Hz
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Machinery Directive
Directive 2006/42/ECEN 62061:2005+AC:2010+A1:2013+A2:2015 , EN/ISO 13849-1:2015
Conformity
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-1:2008 , EN 61326-3-2:2008
Degree of protectionIEC 60529:2013
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificatePF 15 CERT 3932 X
MarkingEx-Hexagon II 3G Ex nC ec IIC T4 Gc [device in zone 2]
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015 , EN 60079-15:2010
International approvals
UL approvalE106378
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121543

Details: KCD0-RSH-1.1D.4

Function

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device is a relay module that is suitable for safely switching applications of a load circuit. The device isolates load circuits up to 115 V and the 24 V control circuit.

The de-energized to safe (DTS) function is permitted for SIL 3 and PL e applications.

For testing of the relays, test terminals can be used. The test mode will be indicated by a LED.

The output is protected against contact welding by a fuse.

Informative Literature: KCD0-RSH-1.1D.4

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KCD0-RSH-1.1D.4

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF134 KB
Functional Safety ManualENGPDF1928 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KCD0-RSH-1.1D.4

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3088 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1549 KB

Approvals: KCD0-RSH-1.1D.4

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA00001WXALLPDF106 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 15 CERT 3932 XALLPDF238 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20170825ALLPDF409 KB
Worldwide TUV Rheinland Functional Safety Certificate968/FSP 1255.01/23 ENALLPDF620 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-3826BENGENGPDF182 KB

Associated Products: KCD0-RSH-1.1D.4

Matching System Components
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Accessories
2-pin screw terminal, For KC modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

K-System Safety Relays

Pepperl+Fuchs is setting a new level of reliability with newly developed safety relays. With multi-redundant switching contacts, the interface module from the tried-and-tested K-System provides reliable and safety-related activation and deactivation for applications in accordance with IEC61508 up to SIL 3.