Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Current Drivers

Choose your product

Product

1-channel isolated barrier, 24 V DC supply (bus powered), Analog input, digital input,
analog output, digital output, No configuration required, device is self-adapting, HART transparency, Low power dissipation, 3-way isolation, Up to SIL 2 acc. to IEC/EN 61508pa

1-channel isolated barrier, 24 V DC supply (bus powered), Current output up to 650 Ω load, HART-IP and valve positioner, Low power dissipation, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Signal: 1 x 4 ... 20 mA, Field device: 1 x positionerpa

1-channel isolated barrier, 24 V DC supply (bus powered), Current output up to 625 Ω load, HART-IP and valve positioner, Low power dissipation, Suitable for long field cables (> 1000 m), Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Signal: 1 x 4 ... 20 mApa

2-channel isolated barrier, 24 V DC supply (bus powered), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC via Termination Boardpa

1-channel isolated barrier, 24 V DC supply (bus powered), Current output up to 650 Ω load, Low power dissipation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Signal: 1 x 4 ... 20 mA, Field device: 1 x positioner, Field device [2]: 1 x I/P converterspa

4-channel isolated barrier, 24 V DC supply (bus powered), Analog in or analog out signals, Sink and source mode outputs, SMART pass-through, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 18 mm, Number of channels: 4-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20.4 ... 30 V DC bus powered via Termination Boardpa

2-channel isolated barrier, 24 V DC supply (bus powered), Current output up to 650 Ω load, SMART I/P and valve positioners, Line fault detection (LFD), Accuracy 0.1%, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 18 mm, Number of channels: 2-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Signal: 2 x 4 ... 20 mA, Line fault detection, Field device: 2 x I/P converterspa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.