|
| |
Product |
|
|
The product 'HiC2441' is now added to your watch list.
The product 'HiC2441' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Analog input, digital input, analog output, digital output, No configuration required, device is self-adapting, HART transparency, Low power dissipation, 3-way isolation, Up to SIL 2 acc. to IEC/EN 61508pa |
|
|
|
The product 'HiC2025ES' is now added to your watch list.
The product 'HiC2025ES' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Sink or source mode, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiC2027' is now added to your watch list.
The product 'HiC2027' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Input for 2-wire SMART transmitters and current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiC2027ES' is now added to your watch list.
The product 'HiC2027ES' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Input for 2-wire SMART transmitters and current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiC2422' is now added to your watch list.
The product 'HiC2422' is already on your watch list.
|
2-channel isolated barrier, 24 V DC supply (bus powered), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC via Termination Boardpa |
|
|
|
The product 'HiC2025' is now added to your watch list.
The product 'HiC2025' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Low power dissipation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitter, Field device [2]: current sourcepa |
|
|
|
The product 'HiC2025A' is now added to your watch list.
The product 'HiC2025A' is already on your watch list.
|
1-channel isolated barrier, 24 V DC supply (bus powered), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Low power dissipation, Reduced intrinsically safe parameters, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiD2030' is now added to your watch list.
The product 'HiD2030' is already on your watch list.
|
2-channel isolated barrier, 24 V DC supply (bus powered), 2-wire SMART transmitters or current sources, Usable as signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA or 1 V ... 5 V, Line fault detection (LFD), Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 18 mm, Number of channels: 2-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiD2030SK' is now added to your watch list.
The product 'HiD2030SK' is already on your watch list.
|
2-channel isolated barrier, 24 V DC supply (bus powered), 2-wire SMART transmitters or current sources, Usable as signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA, current sink, Line fault detection (LFD), Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 18 mm, Number of channels: 2-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitterpa |
|
|
|
The product 'HiD2022' is now added to your watch list.
The product 'HiD2022' is already on your watch list.
|
2-channel isolated barrier, 24 V DC supply (bus powered), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA, current source, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 18 mm, Number of channels: 2-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC bus powered via Termination Board, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitterpa |
|
|
| |