Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Signal Converters

Choose your product

Product

1-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD, potentiometer or voltage input, Linearized output 4 mA ... 20 mA, sink/source, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC bus powered via Termination Board, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

2-channel isolated barrier, 24 V DC supply (bus powered), Thermocouple, RTD or potentiometer input, Usable as signal splitter (1 input and 2 outputs), Linearized output 4 mA ... 20 mA, sink/source or 1 V ... 5 V, Sensor breakage detection, Configurable by PACTware, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 18 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20.4 ... 30 V DC bus powered via Termination Boardpa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.