Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Switch Amplifiers

Choose your product

Next PageLast Page
Product

1-channel isolated barrier, 24 V DC supply (bus powered), Analog input, digital input,
analog output, digital output, No configuration required, device is self-adapting, HART transparency, Low power dissipation, 3-way isolation, Up to SIL 2 acc. to IEC/EN 61508pa

2-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR inputs, 2 relay contact outputs, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x relay (NO contact), Fault indication outputpa

1-channel isolated barrier, 24 V DC supply (bus powered), Input for approved dry contacts or SN/S1N sensors, Usable as signal splitter (1 input and 2 outputs), Active voltage output, Passive transistor output (resistive acc. to EN 60947-5-6), Line fault detection (LFD), Line fault transparency (LFT), Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3pa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Usable as signal splitter (1 input and 2 outputs), 2 relay contact outputs, Fault relay contact output, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive acc. to EN 60947-5-6), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa

2-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR inputs, Application-specific outputs, 2 passive transistor outputs (resistive), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Boardpa

1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs, Fault transistor output, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC bus powered via Termination Board, Field device: NAMUR sensorpa
Next PageLast Page

Narrow down search result list

Number of channels

Housing width

Input

Output

Functions

Supply

Functional safety related parameters

Ambient temperature (minimum)

Ambient temperature (maximum)

Global approvals

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

undefined
^

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.