|
| |
Product |
|
|
The product 'EVS58N-011IZR0BY-0013:01' is now added to your watch list.
The product 'EVS58N-011IZR0BY-0013:01' is already on your watch list.
|
Industrial standard housing ∅58 mm, EtherNet/IP, 13 Bit singleturn, Clamping flange, Compatible with Rockwell/ Allen Bradley/ Schneider control, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: EtherNet/IP, Detection type: photoelectric sampling, Interface type: EtherNet/IP, Physical : Ethernetfa |
|
|
|
The product 'ENA36HD-S10SA9-0413I42-RBD' is now added to your watch list.
The product 'ENA36HD-S10SA9-0413I42-RBD' is already on your watch list.
|
Very small housing, Analog interface, 13 bit overall resolution, Free of wear magnetic sampling, High climatic resistance, Enclosure type: 36 mm, Type of shaft: Solid shaft, Interface: CANopen, Detection type: magnetic sampling, Input type: lower limit of measuring range, Output type: analog current outputfa |
|
|
|
The product 'ENA58IL-R15YY5-1212SG1-RBY:01' is now added to your watch list.
The product 'ENA58IL-R15YY5-1212SG1-RBY:01' is already on your watch list.
|
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSIfa |
|
|
|
The product 'ENA58IL-R15YY5-1212SI2-RAY:01' is now added to your watch list.
The product 'ENA58IL-R15YY5-1212SI2-RAY:01' is already on your watch list.
|
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa |
|
|
|
The product 'ENA58IL-S10CA5-0012SY1-RC5:01' is now added to your watch list.
The product 'ENA58IL-S10CA5-0012SY1-RC5:01' is already on your watch list.
|
Solid shaft, SSI interface, 12 Bit singleturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa |
|
|
|
The product 'AVS58N-011YYRYGN-0014' is now added to your watch list.
The product 'AVS58N-011YYRYGN-0014' is already on your watch list.
|
YY: Connector 9416L with special assignment, Y: Power supply 5 V DC, 14 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: SSI, Interface type: SSIfa |
|
|
|
The product 'ENA58IL-S10C4E-1416B17-RH5' is now added to your watch list.
The product 'ENA58IL-S10C4E-1416B17-RH5' is already on your watch list.
|
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: PROFINET, Detection type: magnetic sampling, Interface type: PROFINET IOfa |
|
|
|
The product 'AHS58-0' is now added to your watch list.
The product 'AHS58-0' is already on your watch list.
|
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Zero-set function, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa |
|
|
|
The product 'AHS58-H' is now added to your watch list.
The product 'AHS58-H' is already on your watch list.
|
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI, Input type: Selection of counting direction (cw/ccw)fa |
|
|
|
The product 'ASS58-0' is now added to your watch list.
The product 'ASS58-0' is already on your watch list.
|
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental track, Input type: Selection of counting direction (cw/ccw)fa |
|
|
| |