|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'ENA36HD-S10SA9-0413I42-RBD' is now added to your watch list.
The product 'ENA36HD-S10SA9-0413I42-RBD' is already on your watch list.
|
Very small housing, Analog interface, 13 bit overall resolution, Free of wear magnetic sampling, High climatic resistance, Enclosure type: 36 mm, Type of shaft: Solid shaft, Detection type: magnetic samplingfa |
|
|
|
The product 'ENA58IL-R15YY5-1212SG1-RBY:01' is now added to your watch list.
The product 'ENA58IL-R15YY5-1212SG1-RBY:01' is already on your watch list.
|
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: SSIfa |
|
|
|
The product 'ENA58IL-R15YY5-1212SI2-RAY:01' is now added to your watch list.
The product 'ENA58IL-R15YY5-1212SI2-RAY:01' is already on your watch list.
|
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa |
|
|
|
The product 'ESM58N-F1AIZR0BY-1213:01' is now added to your watch list.
The product 'ESM58N-F1AIZR0BY-1213:01' is already on your watch list.
|
Industrial standard housing ∅58 mm, EtherNet/IP, 25-bit multiturn, Recessed hollow shaft, Compatible with Rockwell/ Allen Bradley/ Schneider control, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa |
|
|
|
The product 'EVM58N-032IZR0BY-1213:01' is now added to your watch list.
The product 'EVM58N-032IZR0BY-1213:01' is already on your watch list.
|
Industrial standard housing ∅58 mm, EtherNet/IP, 25-bit multiturn, Clamping flange, Compatible with Rockwell/ Allen Bradley/ Schneider control, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa |
|
|
|
The product 'PVM58N-YY1AGR0BN-1213' is now added to your watch list.
The product 'PVM58N-YY1AGR0BN-1213' is already on your watch list.
|
Industrial standard housing ∅58 mm, PROFIBUS interface, 25-bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa |
|
|
|
The product 'DVM58N-011AGR0BY-1213' is now added to your watch list.
The product 'DVM58N-011AGR0BY-1213' is already on your watch list.
|
Industrial standard housing ∅58 mm, 25-bit multiturn, Galvanically isolated DeviceNet interface, Clamping flange, Auto-saving function, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa |
|
|
|
The product 'AVM58W-032K1R0G5-1212' is now added to your watch list.
The product 'AVM58W-032K1R0G5-1212' is already on your watch list.
|
Industrial standard housing ∅58 mm, 24 bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa |
|
|
|
The product 'ENA58IL-S10C4E-1416B17-RH5' is now added to your watch list.
The product 'ENA58IL-S10C4E-1416B17-RH5' is already on your watch list.
|
Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa |
|
|
|
The product 'AHM58-0' is now added to your watch list.
The product 'AHM58-0' is already on your watch list.
|
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Zero-set function, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Detection type: photoelectric sampling, Interface type: SSIfa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |