Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Device type | Absolute rotary encoder | |
Linearity error | ≤ ± 0.1 ° | |
Functional safety related parameters | ||
Mission Time (TM) | 20 a | |
L10 | 55 E+8 revolutions at 40/110 N axial/radial shaft load | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V | |
No-load supply current | typ. 150 mA | |
Power consumption | approx. 1 W | |
Time delay before availability | < 1 s | |
Output code | binary code | |
Code course (counting direction) | adjustable | |
Interface | ||
Interface type | MODBUS RTU |
|
Resolution | ||
Single turn | up to 16 Bit , factory setting: 13 Bit | |
Multiturn | up to 12 Bit , factory setting: 15 Bit | |
Overall resolution | up to 31 Bit , factory setting: 25 Bit | |
Transfer rate | factory setting 19,2 kBit/s adjustable : 1200, 2400, 4800, 9600, 19200, 28800, 38400, 57600, 76800, 115200, 256000 Bit/s |
|
Address setting | node number adjustable, factory default 127 | |
Cycle time | < 50 µs | |
Standard conformity | RS 485 | |
Connection | ||
Connector | M12 connector, 5 pin | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 200 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 1000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product. | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 98 % , no moisture condensation | |
Mechanical specifications | ||
Material | ||
Housing | nickel-plated steel , painted | |
Flange | Aluminum | |
Shaft | Stainless steel | |
Mass | approx. 300 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | 50 gcm2 | |
Starting torque | < 3 Ncm at 20 °C | |
Shaft load | ||
Axial | 40 N | |
Radial | 110 N | |
Factory settings | ||
Default setting |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The ENA58IL series are high precision encoders with internal magnetic sampling.
This multiturn absolute rotary encoder transmits a position value corresponding to the shaft setting via the MODBUS RTU interface.
The position values are transferred in a serial format via a 2 wire bus (RS 485).