Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 140 mA | |
Power consumption | ≤ 2 W , without output drivers | |
Linearity | ± 0.5 LSB | |
Output code | Gray code, binary code and Gray excess code | |
Code course (counting direction) | cw ascending (clockwise rotation, code course ascending) | |
Code preparation time | 0.3 ms | |
Interface | ||
Interface type | Push-pull, parallel , short-circuit protected | |
Resolution | ||
Single turn | 13 Bit | |
Load current | 20 mA | |
Voltage drop | ≤ 2.5 V | |
Signal voltage | ||
High | operating voltage minus voltage drop | |
Low | ≤ 2.8 V | |
Rise time | 300 ns | |
De-energized delay | 300 ns | |
Code change frequency | 400 kHz | |
Input 1 | ||
Input type | Selection of counting direction (cw/ccw) | |
Signal voltage | ||
High | 10 ... 30 V | |
Low | 0 ... 2 V | |
Input current | < 6 mA | |
Signal duration | min. 10 ms | |
Switch-on delay | ≥ 1 ms | |
Switch-off delay | ≥ 1 ms | |
Input 2 | ||
Input type | Temporary storage (LATCH) | |
Signal voltage | ||
High | 10 ... 30 V | |
Low | 0 ... 2 V | |
Input current | < 6 mA | |
Signal duration | min. 100 µs | |
Switch-on delay | < 0.1 ms | |
Switch-off delay | < 0.1 ms | |
Input 3 | ||
Input type | zero-set (PRESET) | |
Signal voltage | ||
High | 10 ... 30 V | |
Low | 0 ... 2 V | |
Input current | < 6 mA | |
Signal duration | min. 10 ms | |
Switch-on delay | < 1 ms | |
Connection | ||
Connector | type 9424 (M23), 19-pin | |
Cable | ∅9 mm, 12 x 2 x 0.14 mm2, 2 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) cable models: -30 ... 70 °C (fixed installation) -5 ... 70 °C (movable installation) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) (cable models: -5 ... 70 °C) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Combination 2 (Inox) | housing: stainless steel flange: stainless steel shaft: stainless steel |
|
Mass | approx. 200 g (combination 1) approx. 400 g (combination 2) |
|
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | ≤ 5 Ncm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
The emphasis for this series is on rapid data transfer. Position data are read directly out of the Gray code disc. The high code switching frequency of 400 kHz is achieved by consciously avoiding the use of a microcontroller.
The FSS58 singleturn absolute encoder is equipped with a recessed hollow shaft. The encoder housing has a diameter of 58 mm. The recessed hollow shaft is available with diameters of 10 mm, 12 mm and 15 mm.
This version in particular represents a simple and cost-effective mounting solution. The shaft hub connection is already integrated into the rotary encoder. The rotary encoder is held in place by a torque rest.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 239 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CA US UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|