Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Singleturn absolute rotary encoder PVS58

PVS58
  • Industrial standard housing ∅58 mm
  • PROFIBUS interface
  • 16 Bit singleturn
  • Speed transfer
  • Extended scaling functions
  • Programmable limit switches
  • Commissioning mode
  • Servo or clamping flange

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PVS58

General specifications
Detection typephotoelectric sampling
Device typeSingleturn absolute rotary encoder
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 230 mA at 10 V DC
max. 100 mA at 24 V DC
Power consumptionmax. 2.5 W
Time delay before availability< 1000 ms
Linearity± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface
Resolution
Single turnup to 16 Bit
Overall resolutionup to 16 Bit
Transfer rate0.0096 ... 12 MBit/s
Standard conformityPNO profile 3.062, RS-485
Connection
Terminal compartmentin removable housing cover
Standard conformity
Degree of protectionDIN EN 60529, IP65
IP66 (with shaft seal)
Climatic testingDIN EN 60068-2-30 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 550 g (combination 1)
approx. 1100 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: PVS58

Function

This series of PROFIBUS rotary encoders is based on the modern fast technology of singleturn sampling. The absolute value rotary encoder corresponds to the PROFIBUS Profile for Encoders, Order No. 3.062. Operation is supported based on Class 1 and Class 2.

For operation based on Class 1, position data and diagnostic data bytes 1 ... 16 are available. In addition, the direction of the code can be selected as either cw ascending (clockwise rotation, code course ascending) or cw descending (clockwise rotation, code course descending).

If the rotary encoder is operated according to Class 2, additional functions to those from Class 1 are available. These include scaling of the resolution per revolution and the overall resolution, as well as the preset function. In addition, expanded diagnostic reporting is supported.

Besides, the rotary encoder offers extended functionalities such as speed transfer, extended scaling functions, programmable limit switches and a commissioning mode.

The removable connecting hood contains a slide switch for setting the terminating resistor and the rotary switches for setting the address. Assign a fixed address and bus termination to the encoder with this switches.

Product Documentation: PVS58

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1059 KB
Manuals
Manual absolute rotary encoders with PROFIBUS interfaceENGPDF6740 KB

Design / Simulation: PVS58

Language Selection:
CADLanguageFile TypeFile Size
3-D model, clamping flange / 3-D-Modell, KlemmflanschALLSTP147 KB
3-D model, servo flange / 3-D-Modell, ServoflanschALLSTP121 KB

Approvals: PVS58

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC 20190913-E223176 RptRef E223176-20081013ALLPDF280 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2223BALLPDF74 KB

Software: PVS58

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL2014-09ZIP8 KB

Associated Products: PVS58

Accessories

Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Angled flangefa
Bus hood with connectors M12x1 for series Pxx58, Dxx58 and Cxx58 encodersfa
Synchro clamping elementfa
63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa
Spring-loaded mounting bracket with a diameter of 36 mm, Material: anodized aluminumfa