Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Singleturn absolute rotary encoder | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 230 mA at 10 V DC max. 100 mA at 24 V DC |
|
Time delay before availability | < 250 ms | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | binary code | |
Code course (counting direction) | cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | DeviceNet | |
Resolution | ||
Single turn | up to 16 Bit | |
Overall resolution | up to 16 Bit | |
Transfer rate | max. 0.5 MBit/s | |
Connection | ||
Terminal compartment | in removable housing cover | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 IP66 (with shaft seal) |
|
Climatic testing | DIN EN 60068-2-30 , no moisture condensation | |
Emitted interference | DIN EN 61000-6-4 | |
Noise immunity | DIN EN 61000-6-2 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Combination 2 (Inox) | housing: stainless steel flange: stainless steel shaft: stainless steel |
|
Mass | approx. 550 g (combination 1) approx. 1100 g (combination 2) |
|
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | ≤ 3 Ncm (version without shaft seal) | |
Tightening torque, fastening screws | max. 1.8 Nm | |
Shaft load | ||
Angle offset | ± 0.9 ° | |
Axial offset | static: ± 0.3 mm, dynamic: ± 0.1 mm | |
Radial offset | static: ± 0.5 mm, dynamic: ± 0.2 mm | |
Dimensions | ||
Length | 87 mm | |
Diameter | 59 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
In addition to the CANopen, PROFIBUS and AS-Interface rotary encoders, we have broadened our product line of bus-capable absolute encoders with the DSS58 for DeviceNet.
Absolute encoders deliver an absolute step value for each angle setting. All these values are represented by code samples of one or more code disks. The code disks are screened by an infrared LED and the bit obtained sample is detected by means of an optical array. Its signals are electronically amplified and are forwarded on to the interface for processing.
The absolute encoder has a maximum basic resolution of 65536 steps per revolution (16 Bits).
The integrated CAN bus interface of the absolute encoder supports all DeviceNet functions. The following operating modes can be programmed, and can selectively be turned on or off:
Polled mode
Cyclic mode
Change of state mode
The absolute encoder is mounted directly onto the application shaft, without any coupling. Rotation of the absolute encoder is prevented by a torque rest.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual DeviceNet encoders | ENG | 2204 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 160 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CA US UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-2627A | ALL | 75 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-7151 | ALL | 246 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EDS file encoders Dxx58, DVx14 | 04/2012 | ZIP | 16 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|