Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Device type | Absolute rotary encoder as Pure Line | |
Measured variable | position Temperature |
|
Linearity error | ≤ ± 0.1 ° | |
UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. | |
Functional safety related parameters | ||
MTTFd | 566 a at 40 °C | |
Mission Time (TM) | 20 a | |
L10 | 30 E+8 revolutions at 20/40 N axial/radial shaft load | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED STATUS | LED green flashing with short break (1 Hz) - IO-Link mode |
|
Electrical specifications | ||
Operating voltage | 18 ... 30 V DC | |
No-load supply current | max. 50 mA | |
Power consumption | approx. 1.5 W | |
Time delay before availability | < 1 s | |
Interface | ||
Interface type | IO-Link | |
IO-Link revision | 1.1 | |
Device profile | Identification and Diagnosis - I&D | |
Resolution | ||
Single turn | up to 16 Bit programmable | |
Multiturn | up to 15 Bit programmable | |
Overall resolution | up to 31 Bit programmable | |
Process data | Input 12 Byte - measurement value 4 Byte - resolution 16 Bit - auxiliary mesurement value 4 Byte - switching signals 2 Bit - diagnosis signals 2 Bit - status data |
|
Vendor ID | 1 (0x0001) | |
Device ID | 5243651 (0x500303), 5243652 (0x500304) | |
Transfer rate | COM3 (230.4 kbits/s) | |
Min. cycle time | 1.5 ms | |
SIO mode support | no | |
Compatible master port type | Class A Class B (use 3-pole adapter or 3-wire cable) |
|
Connection | ||
Connector | M12 connector, 5 pin , A-coded | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP65 | |
Communication interface | IEC 61131-9 / IO-Link V1.1.2 | |
Climatic testing | DIN EN 60068-2-78, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 1000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product. | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 98 % , no moisture condensation | |
Mechanical specifications | ||
Material | ||
Housing | Zinc plated steel, painted | |
Flange | Aluminum | |
Shaft | Stainless steel | |
Mass | approx. 195 g | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | < 10 gcm2 | |
Starting torque | < 3 Ncm | |
Shaft load | ||
Axial | 40 N | |
Radial | 110 N |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Absolute encoders with IO Link are high precision encoders with internal magnetic sampling.
The integrated IO Link interface offers an optimal adaption to different applications through parameterization as well as process data transfer and condition monitoring.
Product information | Language | File Type | File Size |
---|---|---|---|
Leaflet UL / Beipackzettel UL | ALL | 127 KB | |
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 256 KB | |
Manuals | |||
Manual ENA**TL-**IO** | ENG | 2448 KB | |
Parameter Information | |||
Brief instructions | ENG | 596 KB | |
Brief instructions | ENG | 598 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
IO-Link Manufacturer Declaration | CERT-5884A | ALL | 145 KB | |
US CA UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB | |
Declaration of Conformity | ||||
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7156 | ALL | 247 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for ENA36TL-S*5-00* series / IODD für ENA36TL-S*5-00* series | V1.01.000 / 2021-08-01 | ZIP | 170 KB |
IODD for ENA36TL-S*5-15* series / IODD für ENA36TL-S*5-15* series | V1.01.000 / 2021-08-01 | ZIP | 170 KB |
Add-On instructions for use in Rockwell Automation® Studio 5000 software with all ENA Series IO-Link Encoders and used with ICE1, ICE2, and Allen-Bradley® IO-Link masters. / Add-On-Anweisungen für die Verwendung in der Software Rockwell Automation® Studio 5000 mit allen IO-Link-Drehgebern der ENA-Serie, einschließlich ICE1 und ICE2, sowie den Allen-Bradley® IO-Link-Mastern | March / 2021 | ZIP | 51925 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|