Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Multiturn absolute rotary encoder FVM58

FVM58
  • Industrial standard housing ∅58 mm
  • 25-bit multiturn
  • Output code: gray and binary
  • Short-circuit proof push-pull output
  • Inputs for selecting counting direction, LATCH, and PRESET
  • Code change frequency up to 400 kHz
  • Servo or clamping flange

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FVM58

Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 140 mA
Power consumption≤ 2.5 W , without output drivers
Linearity± 0.5 LSB
Output codeGray code, binary code
Code course (counting direction)cw ascending (clockwise rotation, code course ascending)
Code preparation time0.3 ms
Interface
Interface typePush-pull, parallel , short-circuit protected
Resolution
Multiturn25 Bit
Load current20 mA
Voltage drop≤ 2.5 V
Signal voltage
Highoperating voltage minus voltage drop
Low≤ 2.8 V
Rise time300 ns
De-energized delay300 ns
Code change frequency400 kHz
Input 1
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High10 ... 30 V
Low0 ... 2 V
Input current< 6 mA
Signal durationmin. 10 ms
Input 2
Input typeTemporary storage (LATCH)
Signal voltage
High10 ... 30 V
Low0 ... 2 V
Input current< 6 mA
Signal durationmin. 100 µs
Switch-on delay< 0.1 ms
Switch-off delay< 0.1 ms
Input 3
Input typezero-set (PRESET)
Signal voltage
High10 ... 30 V
Low0 ... 2 V
Input current< 6 mA
Signal durationmin. 10 ms
Switch-on delay< 1 ms
Connection
Connectortype 9426, 26-pin
Cable∅9 mm, 15 x 2 x 0.14 mm2, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
cable models:
-30 ... 70 °C (rigid wiring)
-5 ... 70 °C (flexible wiring)
Storage temperature-40 ... 85 °C (-40 ... 185 °F) (cable models: -5 ... 70 °C)
Mechanical specifications
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 400 g (combination 1)
approx. 800 g (combination 2)
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque≤ 5 Ncm
Shaft load
Axial40 N
Radial110 N

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: FVM58

Function

The emphasis for this series is on rapid data transfer. Position data are read directly out of the Gray code disc. The high code switching frequency of 400 kHz is achieved by consciously avoiding the use of a microcontroller.

In terms of the mechanics, designs with clamping flange or servo flange are available for the FVM58 multiturn absolute encoder.

Product Documentation: FVM58

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF176 KB

Approvals: FVM58

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC 20190913-E223176 RptRef E223176-20081013ALLPDF280 KB

Associated Products: FVM58

Accessories

74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Angled flangefa
Socket, Straight, 26-pinfa
Synchro clamping elementfa
63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa
Spring-loaded mounting bracket with a diameter of 36 mm, Material: anodized aluminumfa