Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Functional safety related parameters | ||
---|---|---|
MTTFd | 70 a | |
Mission Time (TM) | 20 a | |
L10h | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Current consumption | max. 230 mA at 10 V DC, max. 100 mA at 24 V DC | |
Power consumption | max. 2.5 W | |
Linearity | ± 2 LSB at 16 Bit, ± 1 LSB at 13 Bit, ± 0,5 LSB at 12 Bit | |
Output code | binary code | |
Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | PROFIBUS | |
Resolution | ||
Single turn | 13 Bit | |
Multiturn | 12 Bit | |
Overall resolution | 25 Bit | |
Transfer rate | 0.0096 ... 12 MBit/s | |
Standard conformity | PNO profile 3.062, RS-485 | |
Connection | ||
Connector | 3 x round connectors M12 x 1 | |
Standard conformity | ||
Degree of protection | DIN EN 60529, shaft side: IP64 (without shaft seal)/IP66 (with shaft seal) housing side: IP65 |
|
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Mass | approx. 600 g | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | ≤ 3 Ncm (version without shaft seal) | |
Shaft load | ||
Axial | 40 N | |
Radial | 110 N |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Pxx58 | ENG | 1387 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CA UL General Purpose | E223176 | ALL | LINK | --- |
US UL General Purpose | E223176 | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file, Encoders Pxx58, ENA58IL / GSD-Datei, Drehgeber Pxx58, ENA58IL | 07/2003 | ZIP | 10 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|