Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Triangulation sensor (BGS) OBT60-R3-E2-0,2M-V31-P

OBT60-R3-E2-0,2M-V31-P
  • Ultra-small housing design
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Highly visible light spot, even on dark materials
  • Precision object detection, almost irrespective of the color
  • Adjustable sensing range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBT60-R3-E2-0,2M-V31-P

Product Description
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, PNP output, 200 fixed cable with plug M8, 4-pin
General specifications
Detection range1 ... 60 mm
Detection range min.1 ... 15 mm
Detection range max.1 ... 60 mm
Adjustment range15 ... 60 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 5 % at 60 mm
Diameter of the light spotapprox. 6 mm at a distance of 60 mm
Opening angleapprox. 6 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 5000 Lux
Functional safety related parameters
MTTFd764 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Power on
flashing (approx. 4 Hz) Short circuit/overload indication
Function indicatorLED yellow ON: lights when object is detected
Start teach in: LED green/yellow in-phase flashing 2.5 Hz
End teach in: LED green/yellow alternate flashing 2.5 Hz
Electrical specifications
Operating voltage12 ... 24 V DC , class 2
No-load supply current< 25 mA
Protection classIII
Input
Control inputexternal Teach-In
Output
Switching typePNP normally open / light on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 24 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 500 Hz
Response time1000 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalE87056 , cURus Recognized Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection200 mm fixed cable with 4-pin, M8x1 connector
Material
HousingPC/ABS and TPU
Optical facePlastic
CablePUR
Massapprox. 9 g
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length200 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: OBT60-R3-E2-0,2M-V31-P

Function

The nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options.

Approvals: OBT60-R3-E2-0,2M-V31-P

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-A047_ENGENGPDF221 KB
UK-Declaration of conformityTDOC-A048_ENGENGPDF196 KB

Associated Products: OBT60-R3-E2-0,2M-V31-P

Accessories
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...