Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor RLK23-8-H-500-RT/31/116

RLK23-8-H-500-RT/31/116
  • Adjustable background suppression
  • Visible red light
  • Sturdy plastic housing
  • Optical surface made of scratch-resistant glass

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RLK23-8-H-500-RT/31/116

Product Description
Background suppression sensor
General specifications
Detection range50 ... 500 mm
Detection range min.50 ... 150 mm
Detection range max.50 ... 500 mm
Light sourceLED
Light typemodulated visible red light
Black-white difference (6 %/90 %)< 5 %
Diameter of the light spot12 mm at 500 mm sensor range
Opening angle1.5 °
Ambient light limit12000 Lux
Functional safety related parameters
MTTFd850 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicatorLED yellow, lights up with receiver lit
Control elementsProgramming switch for light/dark switching
Control elementsSensing range adjuster
Electrical specifications
Operating voltage12 ... 240 V AC/DC (automatic adaption to +UB)
Power consumption3 VA
Output
Switching typelight/dark on switchable
Signal output1 relay, 1 alternator
Switching voltagemax. 240 V AC
Switching currentmax. 2 A
Switching frequency10 Hz
Response time50 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP65
Connectionterminal compartment
Material
HousingTerluran® GV15
Optical faceglass
Mass180 g
Dimensions
Height91 mm
Width26.8 mm
Depth67.6 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: RLK23-8-H-500-RT/31/116

Product Documentation: RLK23-8-H-500-RT/31/116

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF419 KB

Design / Simulation: RLK23-8-H-500-RT/31/116

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP178 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RLK23-8-H-500-RT/31/116

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5860AALLPDF228 KB

Associated Products: RLK23-8-H-500-RT/31/116

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
19.00  USD

Contact Us

Mounting bracket for rear wall mountingfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...