Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor RL23-8-H-1000-IR/47/92/104

RL23-8-H-1000-IR/47/92/104
  • Adjustable background suppression
  • Infrared light
  • Sturdy plastic housing
  • Optical surface made of scratch-resistant glass
  • Protected against mutual interference (no cross-talk)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL23-8-H-1000-IR/47/92/104

Product Description
Background suppression sensor
General specifications
Detection range50 ... 1000 mm
Detection range min.50 ... 150 mm
Detection range max.50 ... 1000 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 10 %
Diameter of the light spot25 mm at 1000 mm sensor range
Opening angle1.5 °
Ambient light limit12000 Lux
Functional safety related parameters
MTTFd540 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function indicatorLED yellow, lights up with receiver lit
Control elementsProgramming switch for light/dark switching
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current100 mA
Output
Switching typelight/dark on
Signal output2 PNP, complementary, short-circuit protected, reverse polarity protected
Switching voltage30 V DC
Switching currentmax. 200 mA
Switching frequency10 Hz
Response time50 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
HousingTerluran® GV15
Optical faceglass
Mass180 g
Dimensions
Height91 mm
Width26.8 mm
Depth67.6 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: RL23-8-H-1000-IR/47/92/104

Product Documentation: RL23-8-H-1000-IR/47/92/104

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF348 KB

Design / Simulation: RL23-8-H-1000-IR/47/92/104

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP181 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RL23-8-H-1000-IR/47/92/104

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2239BALLPDF230 KB

Associated Products: RL23-8-H-1000-IR/47/92/104

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting bracket: mounting aid for sensors in the RL* seriesfa
Mounting aid for RL* seriesfa
19.00  USD

Contact Us

Mounting bracket for rear wall mountingfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...