Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Diffuse mode sensor GLV18-8-200-S/25/102/159

GLV18-8-200-S/25/102/159
  • Efficient Line in a short M18 plastic housing for standard applications
  • 4 LEDs indicator for 360° visibility
  • Optimized potentiometer design for a clear control button layout in the application
  • Sidelookerversion
  • DC voltage version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GLV18-8-200-S/25/102/159

Product Description
Diffuse mode sensor, M18 threaded housing design, plastic housing, side optical face, 200 mm detection range, red light, light on, DC version, NPN output, M12 plug
General specifications
Detection range50 ... 200 mm adjustable
Detection range max.0 ... 200 mm
Reference target100 mm x 100 mm Kodak white
Light sourceLED
Light typemodulated visible red light , 640 nm
Diameter of the light spotapprox. 15 mm at 200 mm
Opening angleapprox. 4 °
Optical facelateral
Ambient light limit30000 Lux
Hysteresis< 15 %
Functional safety related parameters
MTTFd920 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow: lights when object is detected ; flashes when falling short of the operating reserve
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply current< 20 mA
Output
Switching typelight-on
Signal output1 NPN, short-circuit protected open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Switching frequency500 Hz
Response time≤ 1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection3-pin, M12 x 1 connector
Material
HousingPC
Optical facePMMA
Connectorplastic
Massapprox. 10 g
Dimensions
Length57.3 mm
Diameter18 mm
Thread sizeM18

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: GLV18-8-200-S/25/102/159

Function

The GLV/GLK18 series sensors help improve the efficiency of machines and systems. The design of the M18 plastic housing, the connection technology, and sensor properties are highly standardized. Concentrating on the key sensor requirements has produced a robust and reliable product series for DC and AC/DC voltage systems without any over-engineering. The mounting set included in the scope of delivery and the optimized potentiometer design ensure fast assembly and easy configuration.

Product Documentation: GLV18-8-200-S/25/102/159

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF455 KB

Design / Simulation: GLV18-8-200-S/25/102/159

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP694 KB
CAD Portal / CAD PortalALLLINK---

Approvals: GLV18-8-200-S/25/102/159

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0066EALLPDF310 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5333ALLPDF306 KB

Associated Products: GLV18-8-200-S/25/102/159

Accessories

13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa

30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting Bracket with swivel nutfa
14.00  USD

Contact Us

Plastic mounting adapter, 18 mmfa
Female cordset single-ended M12 straight A-coded, 3-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...