Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor GLV30-8-H-2407

GLV30-8-H-2407
  • M30 plastic housing
  • Dark-On switching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GLV30-8-H-2407

Product Description
Background suppression sensor
General specifications
Detection range50 ... 1000 mm
Background suppressionstarts from 2000 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 700 mm
Diameter of the light spot30 mm at a distance of 1000 mm
Opening angle± 1 °
Ambient light limit30000 Lux
Indicators/operating means
Function indicatorLED yellow, lights up if receiver is not lit
Electrical specifications
Operating voltage24 V DC ± 20 %
Ripple10 %
No-load supply current30 mA
Output
Switching typedark-on
Signal output1 PNP, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA
Switching frequency25 Hz
Response time20 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
CCC approvalCCC approval / marking not required for products rated ≤36 V
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionPlastic connector M12 x 1, 4-pin
Material
HousingABS
Optical faceplastic lenses
Massapprox. 70 g
Dimensions
Length89 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: GLV30-8-H-2407

Product Documentation: GLV30-8-H-2407

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF192 KB

Design / Simulation: GLV30-8-H-2407

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP49 KB
CAD Portal / CAD PortalALLLINK---

Approvals: GLV30-8-H-2407

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-90408991-0 / UL-US-L87056-11-90408991-0ALLPDF625 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2237CALLPDF226 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6937ALLPDF224 KB

Associated Products: GLV30-8-H-2407

Accessories

14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 30 mmfa
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Plastic mounting adapter, 30 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...