Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Background suppression sensor ML300-8-H-200-RT/25/115/120

ML300-8-H-200-RT/25/115/120
  • Miniature design
  • Easy to use
  • Visible red light
  • 45° cable connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML300-8-H-200-RT/25/115/120

Product Description
Background suppression sensor
General specifications
Detection range0 ... 200 mm , adjustable
Detection range min.5 ... 25 mm
Detection range max.0 ... 200 mm
Adjustment range25 ... 200 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black-white difference (6 %/90 %)15 % at 200 mm
Diameter of the light spotapprox. 12 mm at a distance of 200 mm
Opening angleapprox. 3.5 °
Ambient light limit
Continuous light10000 Lux
Modulated light5000 Lux
Accessories providedMounting bracket OMH-ML300-01
Indicators/operating means
Function indicatorLED yellow: lights up when output is active
LED green: lights up with a stable object recognition
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 20 %
No-load supply currentmax. 25 mA
Output
Switching typelight on / dark on
Signal output2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Voltage drop≤ 2 V DC
Switching frequency1000 Hz
Response time0.5 ms
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Shock and impact resistanceEN 60947-5-7 30 g, 11 ms, all axes
Vibration resistanceEN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPBT
Optical faceglass pane
CablePVC
Mass75 g
Dimensions
Height30 mm
Width30 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: ML300-8-H-200-RT/25/115/120

Function

The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.

Product Documentation: ML300-8-H-200-RT/25/115/120

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF870 KB

Design / Simulation: ML300-8-H-200-RT/25/115/120

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP737 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML300-8-H-200-RT/25/115/120

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1876BALLPDF307 KB

Associated Products: ML300-8-H-200-RT/25/115/120

Accessories
Bracket for mounting ML300 series sensors fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...