Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 0 ... 200 mm , adjustable | |
Detection range min. | 5 ... 25 mm | |
Detection range max. | 0 ... 200 mm | |
Adjustment range | 25 ... 200 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Black-white difference (6 %/90 %) | 15 % at 200 mm | |
Diameter of the light spot | approx. 12 mm at a distance of 200 mm | |
Opening angle | approx. 3.5 ° | |
Ambient light limit | ||
Continuous light | 10000 Lux | |
Modulated light | 5000 Lux | |
Accessories provided | Mounting bracket OMH-ML300-01 |
|
Indicators/operating means | ||
Function indicator | LED yellow: lights up when output is active LED green: lights up with a stable object recognition |
|
Control elements | Sensing range adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 20 % | |
No-load supply current | max. 25 mA | |
Output | ||
Switching type | light on / dark on | |
Signal output | 2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.1 A | |
Voltage drop | ≤ 2 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Shock and impact resistance | EN 60947-5-7 30 g, 11 ms, all axes | |
Vibration resistance | EN 60947-5-7, 10-55 Hz/1.5 mm amplitude, all axes | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | PBT | |
Optical face | glass pane | |
Connector | metal | |
Mass | 18 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 15 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The ML300 series has a robust miniature housing and all the standard functional principles. Of particular note are the sensors with analog output, which return a value proportional to the distance. The 45° plug/cable connection ensures flexible mounting. An LED indicates a weak signal, e.g. due to dirt.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 475 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 835 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1876B | ALL | 307 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|