Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Triangulation sensor (BGE) ML100-8-HW-350-RT/102/115

ML100-8-HW-350-RT/102/115
  • User-friendliest photoelectric sensor series for standard applications
  • Miniature design
  • Background evaluation uses background as reference for detection of difficult targets
  • Simplest alignment and commissioning thanks to ultrabright transmitter LED
  • Clear and functional display concept for the operating modes
  • Full metal thread mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML100-8-HW-350-RT/102/115

Product Description
Diffuse mode sensor for standard applications, miniature design, background evaluation, 350 mm detection range, red light, NPN output, fixed cable
General specifications
Detection range5 ... 350 mm
Adjustment range30 ... 350 mm
Light sourceLED
Light typemodulated visible red light
Diameter of the light spotapprox. 20 mm at a distance of 350 mm
Opening angleapprox. 4 °
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: power on
Function indicatorLED yellow ON: sensor detects background
Control elementsSensing range adjuster
Control elementsLight-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 50 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: ML100-8-HW-350-RT/102/115

Function

The optical sensors of this series are suitable for both standard and demanding applications.

The series features a miniature housing design, two M3 metal-threaded mounting holes and a highly visible LED status indicator.

Each device is equipped with a sensitivity adjuster and a light-on/dark-on changeover switch for increased flexibility.

A wide variety of versions are available in both infrared light and red light with PowerBeam for easy alignment.

Special versions with BlueBeam are suitable for challenging applications like those in the solar and battery industries.

Product Documentation: ML100-8-HW-350-RT/102/115

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF437 KB

Design / Simulation: ML100-8-HW-350-RT/102/115

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1021 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML100-8-HW-350-RT/102/115

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
USA UL E87056UL-US-2015966-0 / UL-CA-2012696-0ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0435FALLPDF311 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5267ALLPDF230 KB

Associated Products: ML100-8-HW-350-RT/102/115

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting aid for ML100 series, Mounting bracketfa
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting aid for ML100 series, Mounting bracketfa
Mounting aid for ML100 seriesfa
Mounting aid for ML100 seriesfa
50.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket fa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...