Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Triangulation sensor (BGE) OBT100-R100-2EP-IO-1T-L-Y0233

OBT100-R100-2EP-IO-1T-L-Y0233
  • Miniature design with versatile mounting options
  • Secure and gapless detection, even near the surface through background evaluation
  • DuraBeam Laser Sensors - durable and employable like an LED
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBT100-R100-2EP-IO-1T-L-Y0233

Product Description
Laser diffuse mode sensor with background evaluation
General specifications
Detection range7 ... 100 mm
Detection range min.7 ... 25 mm
Detection range max.7 ... 100 mm
Adjustment range25 ... 100 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad d63 < 1 mm in the range of 150 mm ... 250 mm
Pulse length3 µs
Repetition rateapprox. 13 kHz
max. pulse energy10.4 nJ
Black-white difference (6 %/90 %)< 5 % at 150 mm
Diameter of the light spot< 1 mm at a distance of 60 mm
Opening angleapprox. 0.3 °
Ambient light limitEN 60947-5-2 : 40000 Lux
Functional safety related parameters
MTTFd560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - background detected (object not detected)
constantly off - object detected
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 20 mA at 24 V supply voltage
Protection classIII
Interface
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110703 (1115907)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 1 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Output
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally open / light-on, PNP normally closed / dark-on, IO-Link
/Q - Pin2: NPN normally closed / dark-on, PNP normally open / light-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage drop≤ 1.5 V DC
Switching frequency1650 Hz
Response time300 µs
Conformity
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007
Approvals and certificates
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , fixed cable
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67 / IP69 / IP69K
Connection300 mm fixed cable with M12 x 1, 4-pin connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 17 g
Dimensions
Height37.1 mm
Width11 mm
Depth21.5 mm
Cable length0.3 m

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: OBT100-R100-2EP-IO-1T-L-Y0233

Function

The R100 series miniature optical sensors are the first devices of their kind to offer an endto- end solution in a small single standard design — from thru-beam sensor through to a distance measurement device. As a result of this design, the sensors are able to perform practically all standard automation tasks.

The entire series enables sensors to communicate via IO-Link.

The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.

The use of Multi Pixel Technology gives the standard sensors a high level of flexibility and enables them to adapt more effectively to their operating environment.

Informative Literature: OBT100-R100-2EP-IO-1T-L-Y0233

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Quality Control in Production PlantsENGPDF803 KB
Application Report - Reliable Detecting Foil Tears in Battery Cell ManufacturingENGPDF163 KB
Product information R10x and R20x Series Standard Housings - All Sensing ModesENGPDF2583 KB

Product Documentation: OBT100-R100-2EP-IO-1T-L-Y0233

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB

Design / Simulation: OBT100-R100-2EP-IO-1T-L-Y0233

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP346 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ43 KB

Approvals: OBT100-R100-2EP-IO-1T-L-Y0233

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1000EALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5359ALLPDF300 KB

Associated Products: OBT100-R100-2EP-IO-1T-L-Y0233

Accessories

476.00  USD

Contact Us

Ethernet IO-Link module with 8 inputs/outputsfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa
Mounting bracketfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracketfa
13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracketfa
Mounting bracketfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 10 ... 14 mm or sheet 1 mm  ... 5 mmfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...