Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Mounting accessories etc., see section "accessories" e. g. mounting accessory: |
General specifications | ||
---|---|---|
Sensing range | 0 ... 300 mm | |
Adjustment range | 70 ... 300 mm | |
Reference target | standard white 200 mm x 200 mm | |
Light type | 880 nm IR light | |
Operating mode | light/dark on, programmable | |
Filter | Red filter | |
Ambient light limit | ≤ 40000 Lux sun light ≤ 30000 Lux halogen light |
|
Temperature influence | ≤ 0.5 mm/K | |
Functional safety related parameters | ||
MTTFd | 1319 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | LED yellow: switching state | |
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 6 ... 20 V DC (Ri approx. 0 Ohm) , ripple 5 %SS | |
Time delay before availability | 20 ms | |
Output | ||
Output type | 1 NAMUR output N2, NO/NC, cabling programmable | |
Signal output | 1 NAMUR output N2, NO/NC, cabling programmable | |
Switch-on delay | 5 ms | |
Switching frequency | ≤ 100 Hz | |
Current consumption | ||
Reference target detected | connection 1, 2: ≤ 1 mA connection 3, 4: ≥ 2.7 mA |
|
Reference target not detected | connection 1, 2: ≥ 2.7 mA connection 3, 4: ≤ 1 mA |
|
Repeat accuracy | ≤ 0.5 % of the sensing range | |
Standard conformity | ||
EC-Type Examination Certificate | PTB No. Ex-93.C.2118 | |
Standards | DIN EN 60947-5-6/EN 60947-5-2 EN 50020/EN 50014 |
|
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | M20 terminal compartment, core cross section ≤ 2.5 mm2 | |
Material | ||
Housing | PBT | |
Optical face | Scratch resistant mineral glass lens | |
Mass | 100 g | |
Dimensions | ||
Height | 30 mm | |
Width | 30 mm | |
Depth | 102 mm | |
ATEX | ||
Data for Ex areas | ||
Marking | EEx ia IIC T6 | |
Power | 169 mW | |
Voltage | 15.5 V | |
Current | 52 mA | |
Effective internal capacitance | negligible | |
Effective internal inductance | negligible | |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 166 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU PTB PTB (Atex) | PTB 01 ATEX 2203 X | ALL | 13206 KB |